IESNA:LM-63-2002
[TEST]P950614
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-735-U-SLL-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17294
TILT=NONE
130 -1 1 37 41 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
2394.7 2683 2998.7 3312 3571.7 3743.3 3829.1 3866 3900.6 3948.2
4013.7 4092.4 4194.8 4298.5 4410.5 4563 4782.2 5101.5 5573.3 6227.3
7095.8 8241.9 9805 11744.6 12995.5 12692.9 11764.8 10487.7 9109.3 7801.1
6463.2 4987.1 3413.3 2006.3 813.7 204.9 0
2394.7 2703.2 3046.3 3403.8 3687.3 3873.2 3964.9 3992.3 4006.6 4013.7
4031.6 4055.4 4086.4 4099.5 4141.2 4234.2 4397.4 4657.1 5077.6 5696
6528.7 7690.3 9438.1 12006.7 15422.4 16508.9 15632 14592 13441.1 12242.6
10474.6 8184.8 5704.3 3472.9 1371.3 438.4 0
2394.7 2748.5 3153.6 3567 3908.9 4116.2 4175.8 4138.8 4050.7 3923.2
3782.6 3648 3514.6 3390.7 3329.9 3402.6 3719.5 4281.8 4962.1 5599.5
6203.5 6907.6 7870.2 9258.2 11916.1 15099.5 14450.2 12907.4 11894.7 11201.3
10213.7 8785.2 6863.5 4777.4 1868.1 307.4 0
2394.7 2772.3 3264.4 3714.7 4074.5 4249.6 4246.1 4094.8 3855.3 3602.7
3363.3 3163.1 3008.2 2917.7 3007 3451.4 4207.9 5132.4 6108.2 7136.3
8261 9332 10354.2 11539.7 13292.2 15529.6 15964.4 14811.2 13517.4 12191.3
10616.4 8501.7 5997.4 2903.4 1136.6 127.5 0
2394.7 2809.3 3288.2 3762.4 4129.3 4305.6 4230.6 3963.7 3626.5 3356.1
3115.4 2923.6 2786.6 2755.7 3014.2 3699.2 4716.7 5995 7571.2 9486.9
11587.3 13747.3 15906.1 17846.8 20052 22079.8 22593.3 21665.2 19896 17535.9
14432.3 10158.9 6593.1 3645.6 1758.5 203.7 0
2394.7 2811.6 3294.2 3762.4 4117.4 4274.7 4198.4 3938.7 3603.9 3303.7
3063 2874.8 2750.9 2768.8 3128.6 3936.3 5101.5 6628.8 8569.6 10778.4
13030.1 15234.1 17451.3 19736.3 22320.4 24199.2 24305.3 22823.2 20240.3 16823.4
13251.7 9843.1 6432.2 3742.1 1483.3 187 0
2394.7 2811.6 3282.2 3733.8 4059 4207.9 4190.1 4022.1 3763.6 3480
3227.4 3039.2 2909.3 2898.6 3182.2 3892.2 4933.5 6178.5 7633.1 9246.3
10858.2 12477.3 14033.2 15596.3 17738.4 19837.6 20398.7 19353.9 17577.6 15265.1
12683.4 9831.2 7404.4 4409.3 1673.9 147.7 0
2394.7 2779.5 3217.9 3628.9 3926.8 4079.3 4128.1 4100.7 3987.5 3817.2
3627.7 3445.5 3288.2 3203.6 3282.2 3667.1 4366.4 5268.3 6229.7 7120.9
7981 8736.4 9448.8 10444.8 12339.1 14241.7 13996.3 12380.8 10889.2 9570.3
7923.8 5954.5 3994.7 1943.1 545.7 66.7 0
2394.7 2778.3 3170.3 3531.2 3792.1 3937.5 4020.9 4074.5 4101.9 4110.2
4096 4055.4 4005.4 3950.6 3942.3 4038.8 4334.2 4851.3 5575.6 6400.1
7344.8 8517.1 10065.9 12077 14190.5 14588.4 12374.8 9563.2 7033.9 5121.7
4019.7 2936.7 2130.2 1253.3 349.1 14.3 0
2394.7 2712.8 3042.8 3346.6 3568.2 3701.6 3800.5 3886.3 3966.1 4067.4
4177 4286.6 4426 4559.4 4740.5 5010.9 5400.5 5956.9 6799.2 7947.7
9351.1 10979.7 12914.5 15078.1 15853.6 14711.1 12010.3 9012.8 6086.7 4390.2
3176.2 2119.5 1276 294.3 7.1 0 0
2394.7 2705.6 3015.4 3277.5 3477.6 3599.1 3688.5 3781.4 3869.6 3970.9
4094.8 4228.2 4393.8 4574.9 4801.2 5124.1 5569.7 6172.5 6968.4 7987
9305.8 10886.8 12352.2 13202.8 13040.8 11792.2 9478.6 6876.6 4412.9 3136.9
2164.7 1357 755.3 164.4 0 0 0
2394.7 2659.2 2940.3 3169.1 3339.4 3451.4 3528.9 3613.4 3702.8 3794.5
3910.1 4048.3 4209.1 4387.8 4602.3 4883.4 5261.1 5760.3 6398.9 7286.5
8443.3 9553.6 10098.1 9911.1 9254.6 8153.8 6419.1 4343.8 2345.8 1385.6
763.7 341.9 132.2 16.7 0 0 0
2394.7 2631.7 2849.8 3009.4 3129.7 3202.4 3253.6 3320.4 3378.7 3434.7
3513.4 3618.2 3742.1 3861.2 3988.7 4144.8 4328.3 4548.7 4819.1 5089.6
5171.8 4900.1 4212.7 3406.1 2507.8 1740.6 1229.5 887.6 623.1 448
302.6 181.1 101.3 45.3 8.3 0 0
2394.7 2563.8 2725.9 2845 2914.1 2949.8 2974.9 2985.6 2978.4 2951
2910.5 2889.1 2865.3 2808.1 2683 2504.3 2318.4 2140.9 1988.4 1884.8
1832.3 1784.7 1719.2 1608.4 1523.8 1458.2 1255.7 1017.4 671.9 470.6
336 233.5 154.9 66.7 9.5 0 0
2394.7 2495.9 2612.7 2700.8 2748.5 2760.4 2733 2659.2 2540 2385.1
2218.3 2083.7 1995.6 1941.9 1899.1 1835.9 1745.4 1658.4 1590.5 1554.7
1554.7 1564.3 1566.7 1557.1 1486.8 1332 1167.5 1057.9 891.1 716
519.4 340.7 185.9 72.7 4.8 0 0
2394.7 2441.1 2497.1 2561.5 2607.9 2603.2 2540 2417.3 2268.4 2129
2013.4 1931.2 1883.6 1847.8 1806.1 1741.8 1651.2 1541.6 1434.4 1349.8
1304.6 1310.5 1347.4 1372.5 1362.9 1321.2 1230.7 1084.2 920.9 767.2
623.1 489.7 356.2 207.3 89.4 0 0
2394.7 2367.3 2385.1 2430.4 2480.4 2504.3 2467.3 2386.3 2295.8 2214.8
2132.6 2039.6 1943.1 1849 1757.3 1660.8 1554.7 1442.8 1336.7 1249.8
1172.3 1106.8 1050.8 1015.1 1004.3 1000.8 981.7 938.8 864.9 761.3
587.3 402.7 222.8 117.9 42.9 0 0
2394.7 2318.4 2274.3 2283.9 2356.5 2449.5 2522.1 2528.1 2476.9 2395.9
2301.7 2189.7 2059.9 1922.9 1793 1669.1 1551.2 1436.8 1334.3 1254.5
1196.1 1158 1127 1088.9 1030.5 938.8 843.5 774.4 712.4 643.3
552.8 427.7 275.2 159.6 52.4 0 0
2394.7 2260 2157.6 2142.1 2213.6 2393.5 2586.5 2677 2649.6 2547.2
2424.5 2299.4 2167.1 2020.6 1874 1731.1 1596.4 1472.5 1364.1 1280.7
1217.6 1173.5 1155.6 1143.7 1117.5 1060.3 991.2 912.6 832.8 739.8
626.7 488.5 359.8 226.4 73.9 0 0
2394.7 2204 2050.4 1974.1 2011 2192.1 2457.8 2671.1 2722.3 2632.9
2484 2341.1 2208.8 2070.6 1933.6 1796.6 1660.8 1528.5 1413 1324.8
1250.9 1202.1 1166.4 1150.9 1128.2 1086.5 1027 960.2 887.6 806.6
694.6 551.6 405.1 222.8 69.1 2.4 0
2394.7 2154 1984.8 1884.8 1899.1 2061.1 2306.5 2521 2641.3 2607.9
2482.8 2341.1 2208.8 2077.8 1949.1 1820.4 1687 1555.9 1441.6 1345.1
1262.9 1206.9 1165.2 1140.1 1113.9 1066.3 996 919.7 843.5 754.1
643.3 498 362.2 193 52.4 0 0
2394.7 2144.5 1943.1 1803.7 1777.5 1884.8 2076.6 2295.8 2441.1 2455.4
2378 2257.7 2138.5 2027.7 1918.1 1800.2 1676.3 1551.2 1435.6 1336.7
1252.1 1191.4 1139 1091.3 1034.1 949.5 831.6 694.6 565.9 459.9
355 237.1 144.2 72.7 6 0 0
2394.7 2086.1 1838.3 1642.9 1546.4 1551.2 1611.9 1694.1 1759.7 1794.2
1794.2 1751.3 1696.5 1638.1 1573.8 1505.9 1439.2 1366.5 1279.5 1190.2
1104.4 1006.7 905.4 817.3 727.9 607.6 488.5 401.5 332.4 264.5
194.2 120.3 56 15.5 0 0 0
2394.7 2043.2 1758.5 1521.4 1374.8 1311.7 1291.5 1289.1 1281.9 1271.2
1248.6 1205.7 1154.4 1093.7 1022.2 963.8 906.6 862.6 834 822
806.6 773.2 719.6 651.7 570.7 486.1 407.5 338.4 272.8 213.3
152.5 85.8 36.9 6 0 0 0
2394.7 2021.8 1704.9 1446.3 1276 1191.4 1147.3 1109.2 1066.3 1018.6
975.7 941.2 901.9 869.7 831.6 793.5 752.9 700.5 642.2 593.3
543.3 498 458.7 427.7 393.2 350.3 302.6 255 203.7 156.1
106 66.7 32.2 1.2 0 0 0
2394.7 2003.9 1672.7 1407 1228.3 1133 1074.6 1018.6 965 911.4
860.2 816.1 774.4 732.7 694.6 657.6 618.3 577.8 539.7 499.2
461.1 427.7 397.9 365.8 327.6 294.3 256.1 213.3 164.4 121.5
88.2 52.4 17.9 0 0 0 0
2394.7 2020.6 1683.4 1413 1220 1108 1032.9 975.7 926.9 879.2
831.6 786.3 739.8 698.1 660 621.9 582.6 539.7 496.8 452.7
414.6 382.4 355 331.2 307.4 281.2 245.4 206.1 171.6 141.8
109.6 75.1 27.4 0 0 0 0
2394.7 2030.1 1695.3 1421.3 1215.2 1079.4 999.6 948.3 903.1 855.4
810.1 764.9 724.4 686.2 650.5 612.4 574.2 531.4 488.5 445.6
407.5 380 357.4 338.4 315.7 284.7 243 208.5 182.3 154.9
121.5 81 32.2 9.5 0 0 0
2394.7 2030.1 1708.4 1432 1211.6 1056.8 972.2 923.3 878 832.8
782.7 739.8 702.9 662.4 623.1 583.8 543.3 502.8 462.3 424.1
393.2 372.9 353.8 333.6 302.6 259.7 207.3 182.3 156.1 127.5
92.9 48.8 20.3 4.8 0 0 0
2394.7 2070.6 1759.7 1482.1 1241.4 1061.5 966.2 915 869.7 831.6
787.5 745.8 705.3 666 625.5 586.2 545.7 506.3 469.4 436
408.6 387.2 365.8 339.5 301.4 240.7 181.1 156.1 131.1 103.6
73.9 42.9 22.6 9.5 2.4 0 0
2394.7 2094.4 1794.2 1516.6 1267.6 1078.2 972.2 916.2 872.1 831.6
789.9 749.4 710.1 670.7 632.6 594.5 555.2 517.1 481.3 449.1
421.7 399.1 375.3 345.5 303.8 240.7 178.7 153.7 127.5 101.3
70.3 41.7 23.8 11.9 6 0 0
2394.7 2104 1816.8 1546.4 1291.5 1108 976.9 922.1 873.3 838.7
799.4 760.1 722 683.8 646.9 611.2 573.1 534.9 499.2 463.4
434.9 411 386 358.6 307.4 244.2 189.4 165.6 138.2 110.8
78.6 47.7 28.6 17.9 10.7 4.8 0
2394.7 2170.7 1920.5 1662 1405.8 1180.7 1022.2 934 886.4 848.3
813.7 778 742.2 706.5 669.6 632.6 595.7 557.6 523 489.7
459.9 432.5 405.1 374.1 336 287.1 226.4 193 164.4 135.8
103.6 65.5 40.5 26.2 19.1 9.5 0
2394.7 2220.7 2014.6 1784.7 1539.3 1305.7 1110.4 963.8 891.1 848.3
813.7 779.2 744.6 708.9 673.1 635 594.5 557.6 521.8 488.5
461.1 432.5 402.7 369.3 332.4 291.9 245.4 206.1 177.5 148.9
119.1 85.8 44.1 26.2 16.7 8.3 0
2394.7 2268.4 2124.2 1941.9 1738.2 1514.2 1295 1084.2 924.5 856.6
816.1 779.2 744.6 708.9 670.7 633.8 594.5 555.2 517.1 476.6
438.4 402.7 369.3 338.4 312.1 281.2 243 202.5 164.4 134.6
108.4 81 45.3 20.3 10.7 3.6 0
2394.7 2344.6 2275.5 2169.5 1997.9 1801.4 1604.8 1404.6 1144.9 936.4
837.5 791.1 752.9 716 680.3 643.3 605.2 567.1 527.8 486.1
446.8 407.5 371.7 338.4 306.2 272.8 237.1 202.5 164.4 125.1
96.5 67.9 42.9 22.6 10.7 4.8 0
2394.7 2423.3 2437.6 2423.3 2341.1 2212.4 2059.9 1890.7 1673.9 1393.9
1104.4 890 787.5 741 706.5 673.1 637.4 606.4 576.6 540.9
505.1 461.1 417 376.5 344.3 313.3 344.3 361 272.8 218
144.2 106 60.8 29.8 14.3 7.1 0
2394.7 2500.7 2604.3 2688.9 2722.3 2696.1 2611.5 2500.7 2397 2273.1
2083.7 1826.4 1525 1217.6 968.6 836.3 798.2 769.6 719.6 674.3
639.8 608.8 564.7 532.5 561.1 582.6 490.8 372.9 226.4 169.2
126.3 91.7 62 35.7 17.9 6 0
2394.7 2579.3 2773.5 2954.6 3089.2 3166.7 3171.4 3127.4 3085.7 3072.6
3064.2 3028.5 2958.2 2870 2758 2628.2 2465 2308.9 2254.1 2459
2903.4 3326.3 3389.5 2937.9 2073 1228.3 725.5 456.3 315.7 231.1
175.1 126.3 85.8 48.8 19.1 4.8 0
2394.7 2655.6 2928.4 3198.8 3425.2 3570.6 3639.7 3663.5 3687.3 3729
3793.3 3876.7 3976.8 4068.5 4160.3 4229.4 4339 4535.6 4902.5 5503
6282.1 7126.8 7951.2 8585.1 8658.9 8064.4 6923.1 5408.8 3776.7 2360.1
1371.3 816.1 464.6 175.1 53.6 2.4 0
2394.7 2683 2998.7 3312 3571.7 3743.3 3829.1 3866 3900.6 3948.2
4013.7 4092.4 4194.8 4298.5 4410.5 4563 4782.2 5101.5 5573.3 6227.3
7095.8 8241.9 9805 11744.6 12995.5 12692.9 11764.8 10487.7 9109.3 7801.1
6463.2 4987.1 3413.3 2006.3 813.7 204.9 0
